24.1 ULP2 mode does not work
Operation of the device at ULP2 wake-up is not predictable. Do not use this low-power mode.
Work Around
None
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
Operation of the device at ULP2 wake-up is not predictable. Do not use this low-power mode.
None
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.