13.2 Incoming pixels corrupted after overload
In case of overload, incoming pixels may be corrupted.
Work Around
Discard the last frame when the ISC_INTSR.DAOV bit is set.
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
In case of overload, incoming pixels may be corrupted.
Discard the last frame when the ISC_INTSR.DAOV bit is set.
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.