3.1 PMU interrupt spurious rise
The Performance Monitoring Unit (PMU) interrupt rises as soon as enabled.
Work Around
Do not enable the PMU interrupt.
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
The Performance Monitoring Unit (PMU) interrupt rises as soon as enabled.
Do not enable the PMU interrupt.
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.