20.2 SDR104, HS200, HS400 modes are not functional
Using mode SDR104, HS200 or HS400 may lead to tuning issues, data read errors or clock switching failures.
Work Around
None
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
Using mode SDR104, HS200 or HS400 may lead to tuning issues, data read errors or clock switching failures.
None
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.