18.3 Incorrect reading of Type 1 Screener registers on GMAC0 and GMAC1

On GMAC0 and GMAC1, Type 1 Screener register reading may be corrupted. This may impact QoS-based applications using DS/TC fields or TCP/UDP ports.

Affected registers are GMAC0_ST1RPQx and GMAC1_ST1RPQx.

Work Around

Use a shadow copy of the registers and fake the read operation using the shadow copy.
Warning: With the debugger, a value read in a register may be corrupted.

Affected Device Revisions

A0A1A1-D1GA1-D2GA1-D4G
X