Scope

The SAMA7G5 Series device that you have received conforms functionally to the current SAMA7G5 Series device data sheet (DS60001765) or SAMA7G5 Series System-in-Package (SiP) data sheet (DS50003577), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the device revision and device identification listed in the following table. The silicon issues are summarized in the Silicon Issue Summary.

Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section.

The silicon device revisions and device IDs are shown in the following table.

Table . SAMA7G5 Series Device Identification
Ordering CodeDevice RevisionDevice Identification
CHIPID_CIDR[31:0]
SAMA7G54(T)-V/4HBA00x80162110
SAMA7G54(T)-V/4HBA10x80162111
SAMA7G54(T)-V/7EW
SAMA7G54(T)-E/4HB(VAO)
SAMA7G54D1G(T)-I/4UBA1-D1G
SAMA7G54D2G(T)-I/4UBA1-D2G
SAMA7G54D4G(T)-I/4UBA1-D4G
Note: Refer to the “Chip Identifier (CHIPID)” and “Product Identification System” sections in the current device data sheet for detailed information on chip identification for your specific device.