22.1 TC0 Channel 2 registers incorrect reading
Reading the following registers (TC0 Channel 2 registers) may return corrupted values: TC0_CCR2, TC0_CMR2, TC0_SMMR2, TC0_RAB2, TC0_CV2, TC0_RA2, TC0_RB2, TC0_RC2, TC0_SR2, TC0_IER2.
Work Around
Do not use TC0 Channel 2.
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | – | – | – | – |