17.3 SECUMOD registers BMPR and WKPR reading issue

The bits 18, 19, 20 and 21 (DET0, DET1, DET2, DET3) are functional in Write mode. When they are written, the corresponding PIOBU bits are enabled as wake-up sources but, when read, the registers show those bits shifted two steps to the right, to positions 16, 17 , 18 and 19, respectively.

Work Around

None

Affected Device Revisions

A0A1A1-D1GA1-D2GA1-D4G
XXXXX