49.5 Active Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Clock/Frequency | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE(1, 2) | MCU IDD in Run mode w/MLDO mode selected | PLL 128 MHz | 185.7 | — | µA/MHz | VDD = AVDD = 3.3V |
| APWR_3 | 183.3 | — | µA/MHz | VDD = AVDD = 1.9V | |||
| APWR_9 | FRC 8 MHz | 3.9 | — | mA | VDD = AVDD = 3.3V | ||
| APWR_11 | 3.85 | — | mA | VDD = AVDD = 1.9V | |||
| APWR_13 | MCU IDD in Run mode w/BUCK mode selected | PLL 128 MHz | 99.9 | — | µA/MHz | VDD = AVDD = 3.3V | |
| APWR_15 | 124.1 | — | µA/MHz | VDD = AVDD = 2.4V | |||
| APWR_21 | FRC 8 MHz | 2.85 | — | mA | VDD = AVDD = 3.3V | ||
| APWR_23 | 3.02 | — | mA | VDD = AVDD = 2.4V | |||
Note:
| |||||||