49.10 Wake-Up Timing from Low Power Modes AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 =
VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| WKUP_1 | WKUP_IDLE | Wake from IDLE mode | — | 0.5 | — | µs | Wake-up Source: EIC time measurement between toggle of EIC pin and I/O pin set at the first instruction after wake-up (in wake-up source interrupt handler) |
| WKUP_3 | WKUP_STDBY | Wake from STANDBY/SLEEP Mode | — | 28 | — | µs | |
| WKUP_13 | WKUP_BCKUP | Wake from Deep Sleep Mode | — | 4 | — | ms | Wake-up Source: INT0/ NMCLR Time measurement between Set of INT0/ NMCLR pin and I/O pin set at the first instruction executed from Flash (in reset handler). Includes Boot up time, Reload Device Configuration Fuses, Boot ROM execution time with authentication disable |
| WKUP_15 | WKUP_OFF | Wake from Extreme Deep Sleep Mode | — | 4 | — | ms | |
|
Note: VDD = 3.3 V, CPU
clock = 128 MHz, Four Wait states, PCache enabled, Temperature =
25°C.
| |||||||