9.4 Flash Memory Parameters
A single page contains 4K bytes, which is applicable to all the device part numbers listed in the configuration summary chapter (see Configuration Summary from Related Links).
The number of pages available in a device part number will vary depending on the available maximum Flash memory size.