49.8 Deep Sleep Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD33 =
VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | VDD/VDDIO | Typ. | Max. | Units | Conditions |
| BPWR_1 | IDD_DS (1, 2) | MCU IDD in Deep Sleep mode powered from VDD | 3.3V | 1.44 | — | µA |
|
| BPWR_3 | 1.9V | 1.21 | — | µA | |||
| BPWR_5 | 3.3V | 2.32 | — | µA |
| ||
| BPWR_7 | 1.9V | 2.05 | — | µA | |||
|
Note:
| |||||||