23.1 Overview
A PIC32CX-BZ6 family device includes several non-volatile (programmable) configuration words that define the device's behavior. The device configuration words are located in the Boot Flash device config memory. These configuration words are loaded on equivalent system configuration registers after the device Reset. The write access to the system configuration registers is controlled through locking registers.