13.1 Overview
The boot ROM ensures the integrity of the device at boot.
An immutable boot sequence (Secure Boot Code) is implemented into a ROM called the secure boot ROM. The secure boot ROM manages system initialization, firmware, data authentication and necessary system configurations.
For secure boot support on the PIC32CX-BZ6, a 64K ROM is dedicated to the secure boot firmware. Keys, unique device ID, storage key and secure boot key required for code authentication are stored as a part of eFuses. On every reset, secure boot firmware authenticates the rest of the program image in the Flash when necessary.