14.1 Overview
The PIC32CX-BZ6 devices contain a programmable eFuse memory controller, which is used to store various parameters like a user-programmable boot key, anti-rollback counter, life cycle counter and secure configuration details.
The eFuse controller is required to perform two modes of operation:
- Program mode - Programming of eFuse panel
- Read mode - Reading of eFuse panel