49.32 Quadrature Encoder Interface AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD
= 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| PDEC_1 | TtPH | TQCK high time | 1.5/fGCLK_QEI | — | — | ns | VDDIOx(minimum) to VDDIOx(maximum) |
| PDEC_3 | TtPL | TQCK low time | 1.5/fGCLK_QEI | — | — | ns | |
| PDEC_5 | TtPP | TQCK input period | 3/fGCLK_QEI | — | — | ns | |
| PDEC_7 | TCKEXTDLY | Delay from External TxCK Clock Edge to counter Increment | — | 5/fGCLK_QEI | ns | ||
| PDEC_11 | TPDH | QE Input High Time (Digital Filter Disabled) | 6/fGCLK_QEI | — | — | ns | |
| QE Input High Time (Digital Filter Enabled) | 6*N/fGCLK_QEI | — | — | ns | N = 1, 2, 4, 8, 16, 32, 64, 128 | ||
| PDEC_13 | TPDL | QE Input Low Time (Digital Filter Disabled) | 6/fGCLK_QEI | — | — | ns | — |
| QE Input Low Time (Digital Filter Enabled) | 6*N/fGCLK_QEI | — | — | ns | N = 1, 2, 4, 8, 16, 32, 64, 128 | ||
| PDEC_15 | TPDIN | QE Input Period (Digital Filter Disabled) | 12/fGCLK_QEI | — | — | ns | — |
| QE Input Period (Digital Filter Enabled) | 12*N/fGCLK_QEI | — | — | ns | N = 1, 2, 4, 8, 16, 32, 64, 128 | ||
| PDEC_17 | TPDP | QE Phase Period (Digital Filter Disabled) | 3/fGCLK_QEI | — | — | ns | |
| QE Phase Period (Digital Filter Enabled) | 3*N/fGCLK_QEI | — | — | ns | N = 1, 2, 4, 8, 16, 32, 64, 128 | ||
| PDEC_19 | TPDIDX | Index Pulse Width, Digital Filter Disabled | 3/fGCLK_QEI | — | 15/fGCLK_QEI | ns | — |
| Index Pulse Width, Digital Filter Enabled | 3*N/fGCLK_QEI | — | 15×N/fGCLK_QEI | ns | N = 1, 2, 4, 8, 16, 32, 64, 128 | ||
| PDEC_21 | TPDFH | Filter Time to Recognize High, with Digital Filter | 6/fGCLK_QEI | — | — | ns | — |
| PDEC_23 | TPDFL | Filter Time to Recognize Low, with Digital Filter | 6/fGCLK_QEI | — | — | ns | — |
| PDEC_24 | fGCLK_QEI | CLK_QEI | — | — | FCLK_41 | MHz | — |