| B | 09/2025 |
| Updated section |
|
| Added section |
| PIC32CX-BZ6 SoC Block Diagram | Updated section |
| PIC32WM-BZ6 Module Description | Updated Figure 5-1 |
| Basic Connection Requirement | Updated Figure 5-2 |
| Master Clear (MCLR) Pin | Updated Figure 5-4 |
| SWD Lines | Updated section |
| PIC32WM-BZ6 Module Routing Guidelines | Added Figure 5-5 |
| Pinout and Signal Descriptions List | Updated Table 6-1 with Note 11. |
| Configuring Analog and Digital Port Pins (ANSELx) | Updated section, ADC module to ADC core |
| Input Mapping in PIC32CX-BZ6 Family of Devices | Updated Table 7-5 |
| Function Priority for Device Pins | Updated Table 7-15 |
| NVMCON2 | NVMPREPG, updated Bit 0 description |
| Block Diagram | Updated Figure 18-1 |
| RCON | Added Note |
| Deep Sleep Mode | Updated Deep Sleep Mode Entry section |
| Zero-Power BOR (ZPBOR) | Updated section |
| Debug Mode Operation | Section added |
| MISCDBG | Register added |
| Register Description |
|
| INTFLAGAHB | Added Note information to the PBDB bit |
|
| Updated section |
| CTRLA | Added Note information to the ENABLE
bit |
| Truth Table Inputs Selection | Added Figure 29-9 |
| INTFLAG | DONE, updated short description |
|
| Updated section |
| Analog-to-Digital Converter (ADC) | Updated ADC Module with ADC core in the entire chapter |
|
| Added Note |
|
| Updated section |
| Selecting the Format of the ADC Result | Updated Code Example for ADC Class 2 Configuration and Fractional
Format |
| Selecting the Scanned Inputs | Updated ADC Scanning Multiple Inputs Code Example |
| Interrupt Sources | Updated Table 37-4 |
| ADCIMCON1 | Updated register |
| ADCCSS1 | Updated Note 1 and 2 |
|
| Updated Note |
| Window Operation | Added Note 3. |
| CTRLA | SWRST, added Note information |
| STATUSA | WSTATE0, added Note information |
| DACCON2 | Updated Note |
| Enabling, Disabling and Resetting |
- Updated section
- Added Note information
|
| CTRLA |
- Updated section
- Updated SWRST with Note information
|
| CTRLBSET | Updated CMD bit-field description |
| INTFLAG | Updated MCx bit-field description |
| Ramp Operations | Added Note to Standard RAMP2 (RAMP2) Operation |
| CTRLBCLR | Updated DIR bitfield description |
| INTFLAG | Updated MCx
bit-field description |
| WAVE | Adding Note information to RAMP
bit |
|
| Adding Note information to the registers |
|
| Updated section |
| NBTP | Updating register reset value |
| Overview | Updated section |
| Block Diagram | Updated Figure 44-1 |
| Wake On LAN
Support | Updated section |
| WOL | Updated MAG bitfield description |
| QEISTAT | Updated Bit [13:10] bitfield register descriptions |
| Low-Cost Controllerless (LCC) | Added section |
| DC Electrical
Characteristics | Updated DC_5, DC_6 and DC_7 parameters in Table 49-2 |
| Thermal Specifications | Updated Table 49-4 |
| Power Supply DC Module Electrical Specifications | Updated Table 49-5 |
| Active Current Consumption DC Electrical Specifications | Updated Table 49-6 |
| Idle Current Consumption DC Electrical Specifications | Updated Table 49-7 |
| Standby/Sleep Current Consumption DC
Electrical Specifications | Updated Table 49-8 |
| Deep Sleep Current Consumption DC Electrical Specifications | Updated Table 49-9 |
| XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications | Updated Table 49-10 |
| Wake-Up Timing from Low Power Modes AC
Electrical Specifications | Updated section |
| I/O Pin AC/DC Electrical
Specifications | Updated Table 49-12 |
| Maximum Clock Frequencies Electrical
Specifications | Updated Table 49-13 |
| External XTAL and Clock (POSC) AC Electrical
Specifications | Updated XOSC_1 parameter in Table 49-14 |
| XOSC32 (SOSC) AC Electrical
Specifications | Updated Table 49-15 |
| Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications | Updated Table 49-16 |
| FRC AC Electrical Specifications | Updated Table 49-17 |
| DAC Module Electrical Specifications | Updated DAC Module Electrical Specifications |
| ADC Electrical Specifications | Updated Table 49-22, Table 49-23, Table 49-24 and Table 49-25 |
| Analog Comparator AC Electrical
Specifications | Updated Table 49-26 |
| SPI Module Electrical Specifications | Updated Figure 49-20 and Figure 49-21 |
| UART AC Electrical Specifications | Updated Table 49-29 |
| I2C Module Electrical Specifications |
|
| QSPI Module Electrical Specifications | Updated Table 49-32 and Table 49-33 |
| CANx Module AC Electrical
Specifications | Added Figure 49-26 |
| USB AC Electrical Specifications | Updated Table 49-37 |
| GMAC Electrical Specifications | Updated Table 49-39 |
| Quadrature Encoder Interface AC Electrical
Specifications |
|
| Bluetooth Low Energy RF
Characteristics |
- Updated the section to include performance graphs for Bluetooth Low Energy under
various operating conditions.
- Updated Table 49-43
|
| 802.15.4 RF Characteristics |
- Updated the section to include performance graphs for Zigbee under various
operating conditions.
- Updated Table 49-45
|
| I/O Pin AC/DC Electrical
Specifications | Updated DI_9 VOH 12x Drive Strength I/O pins (Output High) VDDIO = 3.3V at IOH
value. |
| PIC32WM-BZ6204
Module Packaging Dimension | Updated with latest drawings |
| Appendix A: Regulatory Approval | Added Regulatory Approval details |
| A | 6/2025 | Document | Initial revision |