21.5 Register Summary
See the DMT module in the Product Memory Mapping Overview from Related Links for the base address.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | DMTCON | 7:0 | ||||||||
| 15:8 | ON | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x04 ... 0x0F | Reserved | |||||||||
| 0x10 | DMTPRECLR | 7:0 | ||||||||
| 15:8 | STEP1[7:0] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x14 ... 0x1F | Reserved | |||||||||
| 0x20 | DMTCLR | 7:0 | STEP2[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x24 ... 0x2F | Reserved | |||||||||
| 0x30 | DMTSTAT | 7:0 | BAD1 | BAD2 | DMT_EVENT | WINOPN | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x34 ... 0x3F | Reserved | |||||||||
| 0x40 | DMTCNT | 7:0 | COUNTER[7:0] | |||||||
| 15:8 | COUNTER[15:8] | |||||||||
| 23:16 | COUNTER[23:16] | |||||||||
| 31:24 | COUNTER[31:24] | |||||||||
0x44 ... 0x4F | Reserved | |||||||||
| 0x50 | DMTHOLDREG | 7:0 | UPRCNT[7:0] | |||||||
| 15:8 | UPRCNT[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x54 ... 0x5F | Reserved | |||||||||
| 0x60 | DMTPSCNT | 7:0 | PSCNT[7:0] | |||||||
| 15:8 | PSCNT[15:8] | |||||||||
| 23:16 | PSCNT[23:16] | |||||||||
| 31:24 | PSCNT[31:24] | |||||||||
0x64 ... 0x6F | Reserved | |||||||||
| 0x70 | DMTPSINTV | 7:0 | PSINTV[7:0] | |||||||
| 15:8 | PSINTV[15:8] | |||||||||
| 23:16 | PSINTV[23:16] | |||||||||
| 31:24 | PSINTV[31:24] | |||||||||