37.13 Register Description
The following is the list of conventions available in the register description:
- R = Readable bit
- W = Writable bit
- U = Unimplemented bit, read as ‘
0’ - -n = Value at POR
1= Bit is set0= Bit is cleared- x = Bit is unknown
HS = Hardware Set
HC = Hardware Cleared