49.33 SWD Two-Wire AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| SWD_1 | fSWDCLK | SWDCLK Clock Frequency | — | — | 25 | MHz | VDDIO(minimum) - VDDIO(maximum) |
| SWD_3 | tSWDCLKHIGH | SWDCLK Clock High Time | — | 1/(2 × fSWDCLK) | — | ns | |
| SWD_5 | tSWDCLKLOW | SWDCLK Clock Low Time | — | 1/(2 × fSWDCLK) | — | ns | |
| SWD_7 | tSWDIOSKEW | SWDIO Output Skew | -5 | — | 5 | ns | |
| SWD_9 | tSWDIOSETUP | SWDIO Setup Time (Target Output) | 4 | — | — | ns | |
| SWD_11 | tSWDIOHOLD | SWDIO Hold Time (Target Output) | 1 | — | — | ns | |