32.2 Features
Interface for Configuring into One of the Following:
- I2C Two-Wire serial interface
- SPI
- USART
- SMBus™ compatible
- Single Transmit Buffer and Double Receive BufferNote: SERCOM0 has a FIFO depth of 4.
- Baud-Rate Generator
- Address Match/Mask Logic
- Operational in Idle and Standby Sleep Mode with an External Clock Source
- Can be used with DMA