49.2 DC Electrical Characteristics
| Parameter Number | VDD/VDDIO, AVDD Range | Temperature Range (in °C) | Maximum MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.9–3.6V | -40°C to +85°C | 128 MHz | Industrial | ||
| DC_6 | 1.9–3.6V | -40°C to +105°C | 128 MHz | V-Temp | ||
| DC_7 | 1.9–3.6V | -40°C to +125°C | 128 MHz | Extended | ||