49.25 CANx Module AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| CAN_1 | CANRATE | CAN data rate | — | — | 10 | Mbps | VDDIOx = 3.3V, CLOAD = 30 pF(3)(MAXIMUM) |
| — | — | 10 | VDDIOx = 1.9V, CLOAD = 30 pF(3)(MAX) | ||||
| CAN_3 | CANFALL | Port output Fall Time | — | — | DI_27 (1) | ns | See DI27 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links |
| CAN_4 | CANRISE | Port output Rise Time | — | — | DI_25 (1) | ns | See DI25 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links |
| CAN_7 | fCAN_GCLK | CANx Input clk freq, GCLK_CAN | — | — | FCLK_25 | MHz | — |
|
Note:
| |||||||