9 Product Memory Mapping Overview
Note:
- Access attempts to any unimplemented memory location generate a bus error.
- CFGCON1.QSCHE_EN controls the QSPI (XIP) space “cacheable and bufferable” attribute.
- The MCROM is the microcode crypto ROM associated with the BA457. Only the BA457 has read permissions to MCROM.
- The DAP derives the base address of the components from CoreSight ROM (CROM) entry values.
- Component base address = CROM base address + CROM entry value
- For more details on each component register space, refer to the Cortex-M4 Technical Reference Manual r0p0 (CM4F) documentation.