46.2 Features
The QEI module consists of the following major features:
- 32-bit Position Counter
- 32-bit Index Pulse Counter
- 32-bit Interval Timer
- 32-bit Velocity Counter
- 32-bit Position Initialization/Capture/Compare High Register
- 32-bit Position Compare Low Register
- 4x Quadrature Count Mode
- External Up/Down Count Mode
- External Gated Count Mode
- External Gated Timer mode
- Interval Timer Mode