12.8 Register Summary
See CMCC module in the Product Memory Mapping Overview from Related Links for base address.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | TYPE | 7:0 | LCKDOWN | WAYNUM[1:0] | RRP | LRUP | RANDP | GCLK | AP | |
| 15:8 | CLSIZE[2:0] | CSIZE[2:0] | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x04 | CFG | 7:0 | CSIZESW[2:0] | DCDIS | ICDIS | GCLKDIS | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | CTRL | 7:0 | CEN | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | SR | 7:0 | CSTS | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | LCKWAY | 7:0 | LCKWAY[3:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x14 ... 0x1F | Reserved | |||||||||
| 0x20 | MAINT0 | 7:0 | INVALL | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x24 | MAINT1 | 7:0 | INDEX[3:0] | |||||||
| 15:8 | INDEX[7:4] | |||||||||
| 23:16 | ||||||||||
| 31:24 | WAY[3:0] | |||||||||
| 0x28 | MCFG | 7:0 | MODE[1:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x2C | MEN | 7:0 | MENABLE | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x30 | MCTRL | 7:0 | SWRST | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x34 | MSR | 7:0 | EVENT_CNT[7:0] | |||||||
| 15:8 | EVENT_CNT[15:8] | |||||||||
| 23:16 | EVENT_CNT[23:16] | |||||||||
| 31:24 | EVENT_CNT[31:24] | |||||||||