2.2 PIC32WM-BZ6 Module Ordering Information
The following table describes the ordering information of the PIC32WM-BZ6 Module.
| Model Name | Module SoC | Description | Regulatory Certification | Ordering Code |
|---|---|---|---|---|
| PIC32WM-BZ6204UE | PIC32CX2051BZ62132-I/3WW | Wireless module Bluetooth LE/802.15.4 WBZ653UE-I, with U.FL connector, dimension is 19 mm x 25 mm x 2.75 mm | FCC, ISED, CE | PIC32WM-BZ6204UE-I |
The following figure illustrates the details of the PIC32WM-BZ6 Module ordering information.