3 Configuration Summary
| Device | Boot ROM Memory (KB) | Program Memory (KB) |
Data Memory |
EFUSE | Pins | Package |
|---|---|---|---|---|---|---|
| PIC32CX2051BZ62132 | 64 | 2048 | 512 | 3072 | 132 | DQFN |
| PIC32CX2051BZ62064 | 64 | VQFN | ||||
| PIC32CX2051BZ66048 | 48 | QFN |
| Device | Peripherals | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SERCOM | TC (16-bit)/Compare (Channels) | TCC (24-bit/16-bit) | QEI | QSPI | USB2.0 OTG - FS / LS | CAN-FD | EMAC (10/100) | IEEE 1588 PTP | IEEE 802.3az (EEE) | DMA Channels | RTCC | CCL/LUT | WDT | DMT | Frequency Measurement | Event System (Channels) | External Interrupt Lines | GPIO Pins | |
| PIC32CX2051BZ62132 | 7 | 10 | 2/1 | 1 | Y | 1 | 2 | 1 | 1 | 1 | 16 | Y | 1/2(1) | Y | Y | Y | 32 | 4 | 54 |
| PIC32CX2051BZ62064 | 42 | ||||||||||||||||||
| PIC32CX2051BZ66048 | 5 | 0 | 0 | 0 | 0 | 29 | |||||||||||||
|
Note:
| |||||||||||||||||||
| Device | Analog | Security | Wireless | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Analog Comparators/Channels | ADC 12-bit SAR Cores | ADC (Channels) | CVD | DAC | Temperature Sensor | AES | TRNG | SHA | Public Key Cryptography | ICM (SHA1/SHA224/SHA256) | Secure Hash Function | Root-of-Trust | Max TX Power (dBm) | Bluetooth® | 802.15.4 | BT/802.15.4 Co-existence (Radio Arbiter) | |
| PIC32CX2051BZ62132 | Y | 2 | 19 | 18 | 1 | Y | Y | Y | Y | Y | Y | Y | Y | 11 | Y | Y | Y |
| PIC32CX2051BZ62064 | 14 | 13 | |||||||||||||||
| PIC32CX2051BZ66048 | 9 | 8 | |||||||||||||||