8.10 Power-Up Sequence
Characteristics of power-up sequence are as follows:
- The VDD/AVDD domains must rise at the same time.
- At Power-on Reset, the PIC32CX-BZ6 operates in the MLDO mode.
- The LDOs start with their default settings and VDDCORE is powered-up.
- The RF block is maintained in the Sleep mode during the power-up time.
- The PMU controller switches the MLDO mode to DC-DC mode based on device settings in the Flash BCFG/TCFG area.