42.7 Register Summary
See the TCCx (x = 0 to 2) module in the Product Memory Mapping Overview from Related Links for the base address based on the TCC instant used.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RESOLUTION[1:0] | ENABLE | SWRST | |||||
| 15:8 | MSYNC | PRESCYNC[1:0] | RUNSTDBY | PRESCALER[2:0] | ||||||
| 23:16 | DMAOS | |||||||||
| 31:24 | CPTEN5 | CPTEN4 | CPTEN3 | CPTEN2 | CPTEN1 | CPTEN0 | ||||
| 0x04 | CTRLBCLR | 7:0 | CMD[2:0] | IDXCMD[1:0] | ONESHOT | LUPD | DIR | |||
| 0x05 | CTRLBSET | 7:0 | CMD[2:0] | IDXCMD[1:0] | ONESHOT | LUPD | DIR | |||
0x06 ... 0x07 | Reserved | |||||||||
| 0x08 | SYNCBUSY | 7:0 | PER | WAVE | PATT | COUNT | STATUS | CTRLB | ENABLE | SWRST |
| 15:8 | CC5 | CC4 | CC3 | CC2 | CC1 | CC0 | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | FCTRLA | 7:0 | RESTART | BLANK[1:0] | QUAL | KEEP | SRC[1:0] | |||
| 15:8 | BLANKPRESC | CAPTURE[2:0] | CHSEL[1:0] | HALT[1:0] | ||||||
| 23:16 | BLANKVAL[7:0] | |||||||||
| 31:24 | FILTERVAL[3:0] | |||||||||
| 0x10 | FCTRLB | 7:0 | RESTART | BLANK[1:0] | QUAL | KEEP | SRC[1:0] | |||
| 15:8 | BLANKPRESC | CAPTURE[2:0] | CHSEL[1:0] | HALT[1:0] | ||||||
| 23:16 | BLANKVAL[7:0] | |||||||||
| 31:24 | FILTERVAL[3:0] | |||||||||
| 0x14 | WEXCTRL | 7:0 | OTMX[1:0] | |||||||
| 15:8 | DTIEN2 | DTIEN1 | DTIEN0 | |||||||
| 23:16 | DTLS[7:0] | |||||||||
| 31:24 | DTHS[7:0] | |||||||||
| 0x18 | DRVCTRL | 7:0 | NRE5 | NRE4 | NRE3 | NRE2 | NRE1 | NRE0 | ||
| 15:8 | NRV5 | NRV4 | NRV3 | NRV2 | NRV1 | NRV0 | ||||
| 23:16 | INVEN5 | INVEN4 | INVEN3 | INVEN2 | INVEN1 | INVEN0 | ||||
| 31:24 | FILTERVAL1[3:0] | FILTERVAL0[3:0] | ||||||||
0x1C ... 0x1D | Reserved | |||||||||
| 0x1E | DBGCTRL | 7:0 | FDDBD | DBGRUN | ||||||
0x1F | Reserved | |||||||||
| 0x20 | EVCTRL | 7:0 | CNTSEL[1:0] | EVACT1[2:0] | EVACT0[2:0] | |||||
| 15:8 | TCEI1 | TCEI0 | TCINV1 | TCINV0 | CNTEO | TRGEO | OVFEO | |||
| 23:16 | MCEI5 | MCEI4 | MCEI3 | MCEI2 | MCEI1 | MCEI0 | ||||
| 31:24 | MCEO5 | MCEO4 | MCEO3 | MCEO2 | MCEO1 | MCEO0 | ||||
| 0x24 | INTENCLR | 7:0 | ERR | CNT | TRG | OVF | ||||
| 15:8 | FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
| 23:16 | MC5 | MC4 | MC3 | MC2 | MC1 | MC0 | ||||
| 31:24 | ||||||||||
| 0x28 | INTENSET | 7:0 | ERR | CNT | TRG | OVF | ||||
| 15:8 | FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
| 23:16 | MC5 | MC4 | MC3 | MC2 | MC1 | MC0 | ||||
| 31:24 | ||||||||||
| 0x2C | INTFLAG | 7:0 | ERR | CNT | TRG | OVF | ||||
| 15:8 | FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
| 23:16 | MC5 | MC4 | MC3 | MC2 | MC1 | MC0 | ||||
| 31:24 | ||||||||||
| 0x30 | STATUS | 7:0 | PERBV | PATTBV | CLIENT | DFS | UFS | IDX | STOP | |
| 15:8 | FAULT1 | FAULT0 | FAULTB | FAULTA | FAULT1IN | FAULT0IN | FAULTBIN | FAULTAIN | ||
| 23:16 | CCBV5 | CCBV4 | CCBV3 | CCBV2 | CCBV1 | CCBV0 | ||||
| 31:24 | CMP5 | CMP4 | CMP3 | CMP2 | CMP1 | CMP0 | ||||
| 0x34 | COUNT | 7:0 | COUNT[7:0] | |||||||
| 15:8 | COUNT[15:8] | |||||||||
| 23:16 | COUNT[23:16] | |||||||||
| 31:24 | ||||||||||
| 0x38 | PATT | 7:0 | PGE5 | PGE4 | PGE3 | PGE2 | PGE1 | PGE0 | ||
| 15:8 | PGV5 | PGV4 | PGV3 | PGV2 | PGV1 | PGV0 | ||||
0x3A ... 0x3B | Reserved | |||||||||
| 0x3C | WAVE | 7:0 | CIPEREN | RAMP[1:0] | WAVEGEN[2:0] | |||||
| 15:8 | CICCEN3 | CICCEN2 | CICCEN1 | CICCEN0 | ||||||
| 23:16 | POL5 | POL4 | POL3 | POL2 | POL1 | POL0 | ||||
| 31:24 | SWAP2 | SWAP1 | SWAP0 | |||||||
| 0x40 | PER | 7:0 | PER[1:0] | DITHER[5:0] | ||||||
| 15:8 | PER[9:2] | |||||||||
| 23:16 | PER[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x44 | CCx0 | 7:0 | CC[1:0] | DITHER[5:0] | ||||||
| 15:8 | CC[9:2] | |||||||||
| 23:16 | CC[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x48 | CCx1 | 7:0 | CC[1:0] | DITHER[5:0] | ||||||
| 15:8 | CC[9:2] | |||||||||
| 23:16 | CC[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x4C | CCx2 | 7:0 | CC[1:0] | DITHER[5:0] | ||||||
| 15:8 | CC[9:2] | |||||||||
| 23:16 | CC[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x50 | CCx3 | 7:0 | CC[1:0] | DITHER[5:0] | ||||||
| 15:8 | CC[9:2] | |||||||||
| 23:16 | CC[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x54 | CCx4 | 7:0 | CC[1:0] | DITHER[5:0] | ||||||
| 15:8 | CC[9:2] | |||||||||
| 23:16 | CC[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x58 | CCx5 | 7:0 | CC[1:0] | DITHER[5:0] | ||||||
| 15:8 | CC[9:2] | |||||||||
| 23:16 | CC[17:10] | |||||||||
| 31:24 | ||||||||||
0x5C ... 0x63 | Reserved | |||||||||
| 0x64 | PATTB | 7:0 | PGEB5 | PGEB4 | PGEB3 | PGEB2 | PGEB1 | PGEB0 | ||
| 15:8 | PGVB5 | PGVB4 | PGVB3 | PGVB2 | PGVB1 | PGVB0 | ||||
0x66 ... 0x6B | Reserved | |||||||||
| 0x6C | PERB | 7:0 | PERB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | PERB[9:2] | |||||||||
| 23:16 | PERB[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x70 | CCBx0 | 7:0 | CCB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | CCB[9:2] | |||||||||
| 23:16 | CCB[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x74 | CCBx1 | 7:0 | CCB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | CCB[9:2] | |||||||||
| 23:16 | CCB[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x78 | CCBx2 | 7:0 | CCB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | CCB[9:2] | |||||||||
| 23:16 | CCB[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x7C | CCBx3 | 7:0 | CCB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | CCB[9:2] | |||||||||
| 23:16 | CCB[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x80 | CCBx4 | 7:0 | CCB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | CCB[9:2] | |||||||||
| 23:16 | CCB[17:10] | |||||||||
| 31:24 | ||||||||||
| 0x84 | CCBx5 | 7:0 | CCB[1:0] | DITHERB[5:0] | ||||||
| 15:8 | CCB[9:2] | |||||||||
| 23:16 | CCB[17:10] | |||||||||
| 31:24 | ||||||||||