20.9 Register Description

The following are the list of conventions available in the register description:

  • – R = Readable bit
  • – W = Writable bit
  • – U = Unimplemented bit, read as ‘0
  • – -n = Value at POR
  • 1 = Bit is set
  • 0 = Bit is cleared
  • – x = Bit is unknown
  • y = Values set from Configuration bits on POR
  • Reset values are shown in hexadecimal.