9.8 Boot Flash Code Protection Register
Note: Offset is an absolute address of this register.
| Name: | FCPN0 |
| Offset: | 0x00805FBC |
| Reset: | 0x00000000 |
| Property: | — |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CP | |||||||||
| Access | R | ||||||||
| Reset | p |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 28 – CP Flash (BFM, PFM) Code Protect
Note: The value of this bit is the inverse polarity of the value read from the BCFG0
register.
| Value | Description |
|---|---|
| 0 | Protection is enabled |
| 1 | Protection is disabled |