49.17 RFPLL (RF/System Phase Locked Loop) AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD
= 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| RFPLL_1 | RFPLL_FIN(1) | RFPLL Input Frequency Range | — | 16 | — | MHz | — |
| RFPLL_3 | RFPLL_FOUT(1) | RFPLL Output Clock Frequency | — | 128 | — | MHz | — |
| RFPLL_5 | RFPLL_Jitter | RFPLL Period Jitter Pk-to-Pk | — | — | 500 | ps | — |
| RFPLL_7 | RFPLL_RFRT | RFPLL Start-Up/Lock Time | — | 32 | 75 | µs | — |
|
Note:
| |||||||
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO =
AVDD = 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| EPLL_1 | PLL_FIN(1) | PLL Input Frequency Range | — | 16 | — | MHz | — |
| EPLL_3 | PLL_FOUT | PLL Output Clock Frequency (EPLL1) | — | 80 | — | MHz | — |
| PLL Output Clock Frequency (EPLL2) | — | 50 | — | MHz | — | ||
| EPLL_5 | PLL_VCO | PLL VCO Frequency Range | 800 | — | 1600 | MHz | — |
| EPLL_11 | PLL_RFRT | PLL Start-Up/Lock Time | — | 17 | 50 | µs | — |
|
Note:
| |||||||
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD
= 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| UPLL_1 | PLL_FIN(1) | PLL Input Frequency Range | — | 16 | — | MHz | — |
| UPLL_3 | PLL_FOUT | PLL Output Clock Frequency | — | 96 | — | MHz | — |
| UPLL_5 | PLL_VCO | PLL VCO Frequency Range | 1152 | — | 1536 | MHz | — |
| UPLL_11 | PLL_RFRT | PLL Start-Up/Lock Time | — | 10 | 50 | µs | — |
|
Note:
| |||||||