23.8 Register Summary
See CFG module in the Product Memory Mapping Overview from Related Links for the base address.
Note: All registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CFGCON0(L) | 7:0 | CPENFILT | ADCPOVR | JTAGEN | TROEN | SWOEN | |||
| 15:8 | CFGLOCK[1:0] | IOLOCK | PMDLOCK | PGLOCK | PMULOCK | RTCOUT_ALTEN | RTCIN0_ALTEN | |||
| 23:16 | SMBUS3EN2 | VBUSONIO | USBIDIO | HPLUGDIS | UPLLHWMD | EPLLHWMD | USBSSEN | |||
| 31:24 | FRECCDIS | ECCCTL[1:0] | CMEN | INT0P | INT0E | PCM | ||||
0x04 ... 0x0F | Reserved | |||||||||
| 0x10 | CFGCON1(L) | 7:0 | ZBTWKSYS | CCL_OE | TRCEN | CAN0_PIN_EN | ||||
| 15:8 | QSCHE_EN | SMCLR | SERCOM_HSEN[2:0] | QSPI_HSEN | CMP1_OE | CMP0_OE | ||||
| 23:16 | USBDPRTRIM[1:0] | USBDPFTRIM[1:0] | USBDMRTRIM[1:0] | USBDMFTRIM[1:0] | ||||||
| 31:24 | CAN1_PIN_EN | CLKZBREF | QSPIDDRM | WDTPSS[4:0] | ||||||
0x14 ... 0x1F | Reserved | |||||||||
| 0x20 | CFGCON2(L) | 7:0 | PMUTEST_VDD_EN | DMTINTV[2:0] | ACMP_CYCLE[2:0] | |||||
| 15:8 | FSCMEN | CKSWEN | WAKE2SPD | SOSCSEL | WDTRMCS[1:0] | POSCMD[1:0] | ||||
| 23:16 | WDTEN | WINDIS | WDTSPGM | WDTPSR[4:0] | ||||||
| 31:24 | DMTEN | DMTCNT[4:0] | WINSZ[1:0] | |||||||
0x24 ... 0x3F | Reserved | |||||||||
| 0x40 | CFGCON4(L) | 7:0 | SOSC_CFG[7:0] | |||||||
| 15:8 | MLPCLK_MOD | VBKP_DIVSEL | VBKP_32KCSEL[1:0] | VBKP_1KCSEL | RTCEVENT_EN | RTCEVENTSEL[1:0] | ||||
| 23:16 | DSWDTPS[2:0] | DSZPBOREN | CPEN_DLY[2:0] | RTCEVTYPE | ||||||
| 31:24 | RTCNTM_CSEL | LPOSCEN | DSBITEN | DSWDTEN | DSWDTLPRC | DSWDTPS[4:3] | ||||
0x44 ... 0x4F | Reserved | |||||||||
| 0x50 | CFGPGQOS1 | 7:0 | CPUQOS[1:0] | CPUPG[1:0] | ||||||
| 15:8 | DMAPG[1:0] | |||||||||
| 23:16 | CRYPTOQOS[1:0] | CRYPTOPG[1:0] | ||||||||
| 31:24 | WISIBQOS[1:0] | FCQOS[1:0] | DSUPG[1:0] | |||||||
0x54 ... 0x5F | Reserved | |||||||||
| 0x60 | CFGPGQOS2 | 7:0 | USBQOS[1:0] | USBPG[1:0] | ADCQOS[1:0] | ADCPG[1:0] | ||||
| 15:8 | CAN1QOS[1:0] | CAN1PG[1:0] | CAN0QOS[1:0] | CAN0PG[1:0] | ||||||
| 23:16 | ETHQOS[1:0] | ETHPG[1:0] | ||||||||
| 31:24 | ||||||||||
0x64 ... 0x6F | Reserved | |||||||||
| 0x70 | CFGI2C | 7:0 | SMBUSEN6 | SMBUSEN2 | SMBUSEN1 | SMBUSEN0 | ||||
| 15:8 | I2CDSEL6 | I2CDSEL2 | I2CDSEL1 | I2CDSEL0 | ||||||
| 23:16 | SLRCTRL6 | SLRCTRL2 | SLRCTRL1 | SLRCTRL0 | ||||||
| 31:24 | SLRTEN6 | SLRTEN2 | SLRTEN1 | SLRTEN0 | ||||||
0x74 ... 0x7F | Reserved | |||||||||
| 0x80 | CFGPCLKGEN1 | 7:0 | FREQMRCD | FREQMRCSEL[2:0] | EICCD | EICCSEL[2:0] | ||||
| 15:8 | SERCOM012CD | SERCOM012CSEL[2:0] | FREQMMCD | FREQMMCSEL[2:0] | ||||||
| 23:16 | TCC12CD | TCC12CSEL[2:0] | SERCOM6CD | SERCOM6CSEL[2:0] | ||||||
| 31:24 | CM4TCD | CM4TCSEL[2:0] | SERCOM345CD | SERCOM345CSEL[2:0] | ||||||
0x84 ... 0x8F | Reserved | |||||||||
| 0x90 | CFGPCLKGEN2 | 7:0 | EVSYSC2CD | EVSYSC2SEL[2:0] | EVSYSC1CD | EVSYSC1SEL[2:0] | ||||
| 15:8 | EVSYSC4CD | EVSYSC4SEL[2:0] | EVSYSC3CD | EVSYSC3SEL[2:0] | ||||||
| 23:16 | EVSYSC6CD | EVSYSC6SEL[2:0] | EVSYSC5CD | EVSYSC5SEL[2:0] | ||||||
| 31:24 | EVSYSC8CD | EVSYSC8SEL[2:0] | EVSYSC7CD | EVSYSC7SEL[2:0] | ||||||
0x94 ... 0x9F | Reserved | |||||||||
| 0xA0 | CFGPCLKGEN3 | 7:0 | EVSYSC10CD | EVSYSC10SEL[2:0] | EVSYSC9CD | EVSYSC9SEL[2:0] | ||||
| 15:8 | EVSYSC12CD | EVSYSC12SEL[2:0] | EVSYSC11CD | EVSYSC11SEL[2:0] | ||||||
| 23:16 | TCC0CD | TCC0CSEL[2:0] | ACCD | ACCSEL[2:0] | ||||||
| 31:24 | CVDCD | CVDCSEL[2:0] | ETHD | ETHCLKSEL[2:0] | ||||||
0xA4 ... 0xAF | Reserved | |||||||||
| 0xB0 | CFGPCLKGEN4 | 7:0 | TC1CD | TC1CSEL[2:0] | TC0CD | TC0CSEL[2:0] | ||||
| 15:8 | TC45CD | TC45CSEL[2:0] | TC23CD | TC23CSEL[2:0] | ||||||
| 23:16 | TC89CD | TC89CSEL[2:0] | TC67CD | TC67CSEL[2:0] | ||||||
| 31:24 | CAN1CD | CAN1CSEL[2:0] | CAN0CD | CAN0SEL[2:0] | ||||||
0xB4 ... 0xBF | Reserved | |||||||||
| 0xC0 | USER_ID | 7:0 | USER_ID[7:0] | |||||||
| 15:8 | USER_ID[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0xC4 ... 0xCF | Reserved | |||||||||
| 0xD0 | SYSKEY | 7:0 | SYSKEY[7:0] | |||||||
| 15:8 | SYSKEY[15:8] | |||||||||
| 23:16 | SYSKEY[23:16] | |||||||||
| 31:24 | SYSKEY[31:24] | |||||||||
0xD4 ... 0x011F | Reserved | |||||||||
| 0x0120 | MISCDBG | 7:0 | ||||||||
| 15:8 | CM4SWRST_EN | CLDORDY | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x0124 ... 0x01FF | Reserved | |||||||||
| 0x0200 | BCFG0 | 7:0 | PCSCMODE | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | BINFOVALID0 | SIGN | CP | |||||||