38.2 Features
- Self Measurement and Mutual Measurement for Touch DetectionNote: The CVD Mutual only mode is not supported.
- Supports Up to 18 RX/TX Channels for Touch
Measurements:
- Supports up to 18 channels in self-measurement
- Supports Mutual cap measurement
- AddCap Control to Optimize Sensitivity and Noise Performance especially for Larger Capacitive Loads
- Low Power supports for Lumping of Multiple Touch Channels
- Automated Oversampling to Increase the Signal-to-Noise Ratio
- Driven Shield+ for Superior Noise Immunity and
Moisture Tolerance:
- Any touch channel can be used for the driven shield
- Driven Shield+ enables all touch sensor to work as driven shield
- Programmable Threshold to Detect Touch in Low-Power Measurements (Low-power Wake on Touch)
- Supported in Standby Sleep and Idle Mode