44.2 Features
The PIC32 USB module has the following features:
- USB full-speed support for host and device
- Low-speed host support
- USB support
- Integrated signaling resistors
- Integrated analog comparators for VBUS monitoring
- Integrated USB transceiver
- Transaction handshaking performed by hardware
- Endpoint buffering anywhere in system RAM
- Integrated DMA to access system RAM
Note: The implementation and use of the USB specifications, as
well as other third-party specifications or technologies, may require licensing;
including, but not limited to, USB Implementers Forum, Inc. (USB-IF). The user is
fully responsible for investigating and satisfying any applicable licensing
obligations.