20.2 Features
- Configuration Using Fuses (DEVCFG) or Software Controlled
- Up to 32 Configurable Time-Out Periods
- Can Wake the Device from the Standby Sleep or Idle Mode
- Independent Run and the Standby Sleep Mode Counters
- WDT May Use Alternate Clock Source and Postscaler for Run Mode Counter
- Independent 5-Bit Postscalers for Run and the Standby Sleep Mode Counters
- Hardware and Software Enabled
- Two Clock Sources
- Windowed WDT
Note: When the CPU is running on the same clock or clock frequency as the WDT, the lowest pre-scale values may not allow the CPU to have enough time to reset the WDT before it expires.