49.15 Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| LP32K_1 | FOSC_LPRC32K | Output Frequency | — | 32.768 | — | kHz | -40°C ≤ TA ≤ +85°C (in other words, Factory Default Calibration) |
| LP32K_9 | RC32K_Duty | LPRC32K OSC Duty Cycle | — | 50 | — | % | — |