48.5 Digital Front-end
The Digital Front-End (DFE) connects to the analog front-end on one side and the Bluetooth or 802.15.4 baseband on the other side. In the receive path, the I/Q data from the ADC are filtered and down-converted. Automatic gain control is also implemented in the DFE. In the transmit path, the 802.15.4 power control is done in the DFE.