11.12 Register Description
The following are the list of conventions available in the register description:
- – R = Readable bit
- – W = Writable bit
- – U = Unimplemented bit, read as ‘
0’ - – -n = Value at POR
- –
1= Bit is set - –
0= Bit is cleared - – x = Bit is unknown