16.21 Register Description
The following NVM control registers control the Flash program, erase and write protection operations:
- NVMCON: Programming Control Register
- This register is the control register for Flash program/erase operations. The following are the uses of this register:
- Selects the operation to be performed
- Initiates the operation
- Provides status of the result after completing the operation
- This register is the control register for Flash program/erase operations. The following are the uses of this register:
- NVMCON2: Programming Control2 Register
- This register is the control and status register for Flash program/erase operations.
- NVMKEY: Programming Unlock Register
- This is a write-only register that helps to or that helps the user to implement an unlock sequence to help prevent accidental writes/erasures of Flash memory and write permission settings.
- NVMADDR: Flash Address Register
- This register stores the physical target address for row, Quad Double Word and Single Double Word programming as well as page erasing.
- NVMDATAx: Flash Program Data Register (x = 0-3)
- These registers hold the data to be programmed during Flash Word program operations.
- NVMSRCADDR: Source Data Address Register
- This register points to the physical address of the data to be programmed when executing a row program operation.
- NVMPWPLT: Flash Program Write Protect Lower Register
- This register sets the program flash pages lower than provided address as a write protected.
- NVMPWPGTE: Flash Program Write Protect Greater Register
- This register sets the program flash pages greater than provided address as a write protected.
- NVMLBWP: Flash Boot Write Protect Register
- This register sets the boot flash partition pages as a write protected.
The following is the list of conventions available in the register description:
- – R = Readable bit
- – W = Writable bit
- – U = Unimplemented bit, read as ‘
0’ - – -n = Value at POR
- –
1= Bit is set - –
0= Bit is cleared - – x = Bit is unknown
- HS = Hardware Set
- HC = Hardware Cleared