44.3 Block Diagram
- Pins can be used as digital inputs when USB is not enabled.
- A 48 MHz clock is required for proper USB operation.
- Pins can be used as GPIO when the USB module is disabled.
- See Clock and Reset Unit (CRU) from Related Links for more details on clk generation.