49.7 Standby/Sleep Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD33 =
VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | VDD/VDDIO | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY(1) | MCU IDD in STANDBY/SLEEP mode w/MLDO mode selected | 3.3V | 1.23 | — | mA |
|
| SPWR_3 | 1.9V | 1.22 | — | mA | |||
| SPWR_17 | 3.3V | 1.67 | — | mA |
| ||
| SPWR_19 | 1.9V | 1.66 | — | mA | |||
| SPWR_29 | MCU IDD in STANDBY/SLEEP mode w/BUCK mode (SLEEP mode = PSM) selected | 3.3V | 0.82 | — | mA |
| |
| SPWR_31 | 2.4V | 0.95 | — | mA | |||
| SPWR_45 | 3.3V | 1.01 | — | mA |
| ||
| SPWR_47 | 2.4V | 1.18 | — | mA | |||
|
Note:
| |||||||