15.7 Register Description
There are no registers directly accessible to the application in this block. Users must use the APIs to use this block. For the list of APIs, see Secure Boot ROM from Related Links. Apart from the crypto module, enable and disable the register.