38.3 Configuration
Touch library support is available to configure the touch sensors like Button/Slider/Wheel/Surface. The touch library is configured using Microchip Code Configurator (MCC). For more details, refer to https://microchipdeveloper.com/touch:generate-touch-project-with-harmony.
The complete and recent list of touch features supported is listed in the “Getting Started with Microchip Touch”.
For more details on the example project, refer to https://discover.microchip.com/.
For more details on designing the touch sensor electrode, refer to Capacitive Touch Sensor Design Guide.