41.2 Features
- Selectable Configuration
- 8-, 16- or 32-bit TC operation with compare/capture channels
- Two Compare/Capture Channels (CC) with:
- Double buffered timer period setting (in 8-bit mode only)
- Double buffered compare channel
- Waveform Generation
- Frequency generation
- Single-slope pulse-width modulation
- Input Capture
- Event or I/O pin edge capture
- Frequency capture
- Pulse-width capture
- Time-stamp capture
- Minimum and maximum capture
- One Input Event
- Interrupts/Output Events on:
- Counter overflow/underflow
- Compare match or capture
- Internal Prescaler
- DMA support