13.2 Features
- Immutable Boot Support with ROM
- Firmware Code Authentication
- Support for Immutable Keys
- Microchip or Customer Programmable Secure Boot Key
- Support for Secure Execution Environment
- Supports Anti-Rollback
- Support for Firmware Readable Life Cycle Counter
- Defined System Boot State
- Support Fast Boot to Reduce Boot Time Using Dirty-bits Mechanism