9.3 Boot ROM
A 64-KB ROM is dedicated for the secure boot firmware as a part of Root of Trust (RoT) macro. On a POR, secure boot firmware, which actually authenticates the rest of the program image in the Flash, is always run. The RoT macro stores the keys and credentials required for code authentication that are a part of the eFuses.