49.26 TCx Timer Capture Module AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TC_1 | TCINLOW | Capture TCx Input Low Time | 2/128MHz | — | — | ns | VDDIOx(minimum) and meet TC_5 spec |
| TC_3 | TCINHIGH | Capture TCx Input High Time | 2/128MHz | — | — | ns | VDDIOx(minimum) and meet TC_5 spec |
| TC_5 | TCINPERIOD | Capture Input Period | 4/128MHz | — | — | ns | VDDIOx(minimum) |
| TC_7 | TCOUTLOW | Compare TCx Output Low Time | 2/128MHz | — | — | ns | VDDIOx(minimum) and meet TC_11 spec |
| TC_9 | TCOUTHIGH | Compare TCx Output High Time | 2/128MHz | — | — | ns | VDDIOx(minimum) and meet TC_11 spec |
| TC_11 | TCOUTPERIOD | Compare Output Period | TC_7+TC_9 | — | — | ns | VDDIOx(minimum) |
| TC_13 | fGCLK_TCx | TC peripheral module clock frequency | — | — | FCLK_37 | MHz | VDDIOx(minimum) |
Note: These parameters are characterized but not tested in manufacturing. | |||||||