49.27 TCCx Timer Capture Module AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TCC_1 | TCCINLOW | Capture TCCx Input Low Time | 2/128 MHz | — | — | ns | VDDIOx(minimum) and meet TCC_5 specification |
| TCC_3 | TCCINHIGH | Capture TCCx Input High Time | 2/128 MHz | — | — | ns | VDDIOx(minimum) and meet TCC_5 specification |
| TCC_5 | TCCINPERIOD | Capture Input Period | 4/128 MHz | — | — | ns | VDDIOx(minimum) |
| TCC_7 | TCCOUTLOW | Compare TCCx Output Low Time | 2/128 MHz | — | — | ns | VDDIOx(minimum) and meet TCC_11 specification |
| TCC_9 | TCCOUTHIGH | Compare TCCx Output High Time | 2/128 MHz | — | — | ns | VDDIOx(minimum) and meet TCC_11 specification |
| TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7+TCC_9 | — | — | ns | VDDIOx(minimum) |
| TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | |
| TCC_15 | TCCFD | Fault Input to I/O Pin Change | — | — | 63 | ns | |
| TCC_17 | TCCFLT | Fault Input Pulse Width | 10 | — | — | ns | |
Note: These parameters are characterized but not tested in manufacturing. | |||||||